Back to overview
bottom BAS GUT GU 16 M25 A0
Article number 71.343.1635.0
Bottom-base revos basic made of aluminum, with single locking lever andcable gland M25 on the bottom, with protective cover (IP54), low version, 16-polig
commercial data
|
article number
|
71.343.1635.0
|
|---|---|
|
article description
|
|
|
EAN
|
4015573624894
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
250 mm
|
|---|---|
|
width packed
|
260 mm
|
|
height packed
|
57 mm
|
|
gross weight packed
|
332 g
|
|
volume packed
|
1000 ccm
|
|
net weight single part
|
321.1 g
|
|
volume single part
|
1000 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
1 piece(s)
|
certificates / approvals
general
|
housing material
|
aluminum
|
|---|---|
|
color
|
grey
|
|
surface
|
with powder coating
|
|
degree of protection (IP)
|
IP54
|
|
UV resistant
|
yes
|
|
inflammability class of insulation material acc. with UL94
|
other
|
|
operating temperature range min.
|
-40 °C
|
|
operating temperature range max.
|
120 °C
|
model
|
construction
|
16
|
|---|---|
|
model of the housing
|
surface mounting (base)
|
|
locking mechanism
|
single locking lever
|
|
cable entry
|
below
|
|
type of cable
|
gland nut
|
|
with cable screw gland
|
yes
|
|
thread size M
|
25
|
|
hinged lid
|
yes
|
|
EMC-version
|
no
|
|
thread size PG
|
|
|
length
|
117 mm
|
|
width
|
57 mm
|
|
height
|
57 mm
|
classification
|
ETIM 5.0
|
housing for industrial connectors
|
|---|---|
|
ECLASS 8.1
|
housing for industrial connectors
|
|
ETIM 4.0
|
housing for industrial connectors
|
|
ETIM 3.0
|
housing for industry plug connectors
|
|
ETIM 6.0
|
EC000437
|
|
ETIM 7.0
|
EC000437
|
|
ECLASS 11
|
27440202
|
|
ETIM 8.0
|
EC000437
|
|
ETIM 9.0
|
EC000437
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 45.12kB | |
|
|
- | 39.31kB | |
|
|
- | 13.20kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.84kB | |
|
|
- | 197.75kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 93.52kB | |
|
|
- | 91.52kB | TIF |
|
|
- | 16.75kB | |
|
|
- | 5.57MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 220.72kB | |
|
|
- | 1.16MB | STP |
|
|
- | 2.84MB | IGS |
|
|
- | 777.01kB | JT |
Article number 71.343.1635.0
Bottom-base revos basic made of aluminum, with single locking lever andcable gland M25 on the bottom, with protective cover (IP54), low version, 16-polig