Back to overview
bottom EX GUT GX16 09IA Z
Article number 99.702.3329.7
Overview
Technical Data
Downloads
commercial data
| article number | 99.702.3329.7 |
|---|---|
| article description | |
| EAN | 4015573301825 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 300 mm |
|---|---|
| width packed | 183 mm |
| height packed | 116 mm |
| gross weight packed | 2385 g |
| volume packed | 6368 ccm |
| net weight single part | 237.9 g |
| volume single part | 636.8 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| housing material | die-cast zinc |
|---|---|
| color | blue |
| surface | with powder coating |
| degree of protection (IP) | IP54 |
| operating temperature range min. | -20 °C |
| operating temperature range max. | 60 °C |
model
| construction | 16 |
|---|---|
| model of the housing | female |
| locking mechanism | double locking levers |
| cable entry | none |
| type of cable | none |
| with cable screw gland | no |
| EMC-version | no |
| thread size PG | |
| length | 113 mm |
| width | 66 mm |
| height | 46 mm |
classification
| ETIM 5.0 | housing for industrial connectors |
|---|---|
| ECLASS 8.1 | housing for industrial connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 57.01kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB | |
| | - | 134.76kB | |
| | - | 1.63MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Article number 99.702.3329.7