Back to overview
cable assembly RST16I3KSBS 15B 50TB
Article number 46.422.50B0.6
RST® MINI connecting cable, female - male, number of poles 2, rated voltage 250 V / 400 V, rated current 16 A, cable type H05Z1Z1-F, fire class B2ca s1 d1 a1, total length 5 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier turquoise blue
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 46.422.50B0.6 |
|---|---|
| article description | |
| EAN | 4049088500602 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 7095 g |
| volume packed | 23799 ccm |
| net weight single part | 451 g |
| volume single part | 1586.6 ccm |
| packaging | cardboard |
| packaging quantity | 15 piece(s) |
general
| rated current | 16 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| continuity resistor | 58.5 mOhm |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | turquoise blue |
| Pole codification | D1, D2 |
| color of housing inclusive strain relief | black |
model
| nominal cross section conductor | 1.5 mm² |
|---|---|
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| cable type | H05Z1Z1-F |
| cable color | black |
| cable diameter max. | 7.7 mm |
| version of cable | female - male |
| type of cord set | connecting cable |
| version cable end 1 | female |
| version cable end 2 | male |
| shielded | no |
| type of construction | cable screw gland |
| connection type | screw connection |
| cable diameter min. | 7.3 mm |
material
| surface finish | silver-plated |
|---|---|
| halogen free | yes |
| insulation components continous temperature | 100 °C |
| fire load | 1.696 kWh/St |
| fire class | B2ca s1 d1 a1 |
dimensions
| total length | 5 m |
|---|
classification
| ECLASS 8.1 | patch cord for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 06.563.8953.1 | | | |
| 06.563.8853.1 | | | |
| 06.563.8653.1 | | | |
| 06.563.8753.1 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 130.82kB | |
| | - | 222.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 95.88kB | |
| | - | 93.88kB | TIF |
| | - | 7.26MB | DXF |
Article number 46.422.50B0.6
RST® MINI connecting cable, female - male, number of poles 2, rated voltage 250 V / 400 V, rated current 16 A, cable type H05Z1Z1-F, fire class B2ca s1 d1 a1, total length 5 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier turquoise blue