Back to overview
cable assembly RST25I5KS-S 60S 25BG03
BEST CHOICE
Article number 99.459.0124.0
RST25i5 connection cable, free end - male, number of poles 5, rated voltage 250 V / 400 V, rated current acc. IEC61535 25 A, operating current up to 32 A acc. VDE / IEC 61984 acc. to derating curve, cable type H05Z1Z1-F, total length 2.5 m, nominal cross section conductor 6 mm², color of coding/ contact carrier concrete grey
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 99.459.0124.0 |
|---|---|
| article description | |
| EAN | 4049088641107 |
| Minimum order quantitiy | 10 |
| country of origin | CZ |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 393 mm |
|---|---|
| width packed | 343 mm |
| height packed | 198 mm |
| gross weight packed | 8825 g |
| volume packed | 26690 ccm |
| net weight single part | 1684 g |
| volume single part | 5338 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
general
| rated current | 25 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| continuity resistor | 7.68 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | concrete grey |
| Pole codification | L, N, PE, 1, 2 |
| color of housing inclusive strain relief | black |
model
| nominal cross section conductor | 6 mm² |
|---|---|
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| wire strip length | 10 mm |
| sheath strip length | 70 mm |
| preparation of conductor ends | ultrasonically compressed wire ends |
| cable type | H05Z1Z1-F |
| cable color | black |
| cable diameter max. | 15.3 mm |
| version of cable | male - free end |
| type of cord set | connection cable |
| version cable end 1 | free end |
| version cable end 2 | male |
| shielded | no |
| type of construction | cable screw gland |
| connection type | screw connection |
| cable diameter min. | 14.7 mm |
material
| surface finish | silver-plated |
|---|---|
| halogen free | yes |
| continuous temperature of cable | 70 °C |
| insulation components continous temperature | 100 °C |
| fire load | 3.014 kWh/St |
| fire class | Eca |
dimensions
| total length | 2.5 m |
|---|
classification
| ETIM 5.0 | patch cord for plug-in building installation |
|---|---|
| ECLASS 8.1 | patch cord for plug-in building installation |
| ETIM 4.0 | patch cord for plug-in building installation |
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 517.00kB | |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
BEST CHOICE
Article number 99.459.0124.0
RST25i5 connection cable, free end - male, number of poles 5, rated voltage 250 V / 400 V, rated current acc. IEC61535 25 A, operating current up to 32 A acc. VDE / IEC 61984 acc. to derating curve, cable type H05Z1Z1-F, total length 2.5 m, nominal cross section conductor 6 mm², color of coding/ contact carrier concrete grey