Back to overview
cable assembly RST25I5KSBS 6HO 05BG03
Article number 96.85A.0560.3
RST25i5 connecting cable, female - male, number of poles 5, rated voltage 250 V<(>,<)> rated current acc. IEC61535 25 A, operating current up to 32 A acc. VDE / IEC 61984 acc. to derating curve, cable type H05Z1Z1-F<(>,<)> total length 0.5 m, nominal cross section conductor 6 mm², color of coding/ contact carrier concrete grey
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 96.85A.0560.3 |
|---|---|
| article description | |
| EAN | 4049088641121 |
| Minimum order quantitiy | 10 |
| country of origin | CZ |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 393 mm |
|---|---|
| width packed | 343 mm |
| height packed | 198 mm |
| gross weight packed | 9220 g |
| volume packed | 26690 ccm |
| net weight single part | 441 g |
| volume single part | 1334.5 ccm |
| packaging | cardboard |
| packaging quantity | 20 piece(s) |
general
| rated current | 25 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| continuity resistor | 2.53 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | concrete grey |
| Pole codification | L, N, PE, 1, 2 |
| color of housing inclusive strain relief | black |
model
| nominal cross section conductor | 6 mm² |
|---|---|
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| preparation of conductor ends | ultrasonically compressed wire ends |
| cable type | H05Z1Z1-F |
| cable color | black |
| cable diameter max. | 15.3 mm |
| version of cable | female - male |
| type of cord set | connecting cable |
| version cable end 1 | female |
| version cable end 2 | male |
| shielded | no |
| type of construction | cable screw gland |
| connection type | screw connection |
| cable diameter min. | 14.7 mm |
material
| surface finish | silver-plated |
|---|---|
| halogen free | yes |
| continuous temperature of cable | 70 °C |
| insulation components continous temperature | 100 °C |
| fire load | 1.263 kWh/St |
| fire class | Eca |
dimensions
| total length | 0.5 m |
|---|
classification
| ETIM 5.0 | patch cord for plug-in building installation |
|---|---|
| ECLASS 8.1 | patch cord for plug-in building installation |
| ETIM 4.0 | patch cord for plug-in building installation |
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z5.565.9853.1 | | | |
| 99.530.0000.7 | | | |
| 99.532.0000.7 | | | |
| 05.565.9953.1 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 75.453.0053.1 | | | |
| 75.453.0353.1 | | | |
| 98.554.1200.6 | | | |
| 98.554.1200.7 | | | |
| 98.554.1200.0 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 517.00kB | |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Article number 96.85A.0560.3
RST25i5 connecting cable, female - male, number of poles 5, rated voltage 250 V<(>,<)> rated current acc. IEC61535 25 A, operating current up to 32 A acc. VDE / IEC 61984 acc. to derating curve, cable type H05Z1Z1-F<(>,<)> total length 0.5 m, nominal cross section conductor 6 mm², color of coding/ contact carrier concrete grey