Back to overview
connection cable M8 SMA 5004
Article number R1.100.5004.0
M8 cable female, 4-pole, end cut off, cable length: 5m
Overview
Technical Data
Downloads
commercial data
| article number | R1.100.5004.0 |
|---|---|
| article description | |
| EAN | 4049088014628 |
| Minimum order quantitiy | 1 |
| country of origin | PL |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 200 mm |
|---|---|
| width packed | 190 mm |
| height packed | 20 mm |
| gross weight packed | 178.37 g |
| volume packed | 760 ccm |
| net weight single part | 166.13 g |
| volume single part | 760 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| rated voltage | 75 V |
|---|---|
| number of poles | 4 |
| material of cable sheath | PUR (Polyurethane) |
| connection connector field-sided | M8 |
| cable connection field-sided | straight |
| with LED indication | no |
| type on field side | female (bus) |
| rated current In | 4 A |
| min. permitted cable outside temperature, stationary mounting | -25 °C |
| max. permitted cable outside temperature, stationary mounting | 90 °C |
general
| cable length | 5 m |
|---|
other
| cable type | multi-core |
|---|---|
| material contact body | CuSn |
dimensions
| cable length | 5 m |
|---|
classification
| ETIM 5.0 | sensor-actuator patch cord |
|---|---|
| ECLASS 8.1 | sensor-actuator patch cord (sensorics accessories) |
| ETIM 4.0 | sensor-actuator patch cord |
| ETIM 3.0 | sensor-actuator patch cord |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ECLASS 11 | 27060311 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.29kB | ZIP |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Article number R1.100.5004.0
M8 cable female, 4-pole, end cut off, cable length: 5m