Back to overview
connector BST14I2F S1 ZR1 S MPB02
Article number 93.422.4553.1
gesis® NV connector, number of poles 2, model male, connection type spring clamp connection, rated voltage 50 V, rated current 3 A, color of coding/ contact carrier pastel blue
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 93.422.4553.1 |
|---|---|
| article description | |
| EAN | 4015573655515 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 166 mm |
| height packed | 68 mm |
| gross weight packed | 320 g |
| volume packed | 2088 ccm |
| net weight single part | 5.08 g |
| volume single part | 41.76 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| rated current | 3 A |
|---|---|
| rated voltage | 50 V |
| rated impulse voltage | 0.8 kV |
| strain relief | yes |
| pollution degree | 2 |
| mechanical coding | yes |
| continuity resistor | 2 mOhm |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | pastel blue |
| Pole codification | 1+, 2- |
| color of housing inclusive strain relief | black |
| RAL-Nummer Codierung/Kontakteinsatz | 5024 |
connection data
| cable diameter max. | 6.5 mm |
|---|---|
| cable diameter min. | 5.5 mm |
| connection cross section solid mm² max. | 0.75 mm² |
| connection cross section solid mm² min. | 0.25 mm² |
| terminations per pole | 1 |
| sheath strip length | 21 mm |
| wire strip length | 9 mm |
model
| model | male |
|---|---|
| connection type | spring clamp connection |
| degree of protection (IP) | IP20 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuBe |
| fire load | 0.038 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | gilt |
dimensions
| length | 47 mm |
|---|---|
| width | 15.2 mm |
| height | 14.4 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 93.421.4553.1 | | | |
| 93.421.4653.1 | | | |
| 94.425.1094.9 | | | |
| 93.420.4653.0 | | | |
| 94.425.1090.9 | | | |
| 93.421.4353.1 | | | |
| 94.425.1093.9 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 171.38kB | |
| | - | 13.61kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 366.95kB | |
| | - | 331.17kB | |
| | - | 0.97MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.19kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 66.84kB | |
| | - | 64.77kB | TIF |
| | - | 16.40kB | |
| | - | 14.75kB | TIF |
| | - | 2.83MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 274.75kB | |
| | - | 742.57kB | STP |
| | - | 1.56MB | IGS |
| | - | 103.08kB | JT |
Article number 93.422.4553.1
gesis® NV connector, number of poles 2, model male, connection type spring clamp connection, rated voltage 50 V, rated current 3 A, color of coding/ contact carrier pastel blue