Back to overview
connector GST18I4S S1 ZR1 WS
Article number 92.944.3053.0
gesis® CLASSIC connector, number of poles 4, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 6.8 - 11.5 mm, color of coding/ contact carrier white
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 92.944.3053.0 |
|---|---|
| article description | |
| EAN | 4015573785618 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 340 mm |
|---|---|
| width packed | 154 mm |
| height packed | 124 mm |
| gross weight packed | 1380 g |
| volume packed | 6493 ccm |
| net weight single part | 23.72 g |
| volume single part | 129.86 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| rated current | 20 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| strain relief | yes |
| pollution degree | 2 |
| mechanical coding | code 1 |
| continuity resistor | 0.4 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | white |
| Pole codification | 2, N, PE, 1 |
| color of housing inclusive strain relief | white |
| RAL-Nummer Codierung/Kontakteinsatz | 9016 |
connection data
| cable diameter max. | 11.5 mm |
|---|---|
| cable diameter min. | 6.8 mm |
| connection cross section solid mm² max. | 2.5 mm² |
| connection cross section solid mm² min. | 0.75 mm² |
| connection cross section fine stranded mm² max. | 2.5 mm² |
| connection cross section fine stranded mm² min. | 0.75 mm² |
| terminations per pole | 2 |
| sheath strip length | 38.5 mm |
| wire strip length | 7 mm |
model
| model | male |
|---|---|
| connection type | screw connection |
| degree of protection (IP) | IP40 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.122 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | tin-plated |
dimensions
| length | 69.4 mm |
|---|---|
| width | 38 mm |
| height | 15 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.587.3156.0 | | | |
| 05.564.5353.0 | | | |
| 05.564.5353.2 | | | |
| 05.587.3156.1 | | | |
| 05.566.9153.0 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.943.3053.0 | | | |
| 92.043.0058.0 | | | |
| 92.207.1000.2 | | | |
| 92.207.1003.0 | | | |
| 92.043.0158.0 | | | |
| 92.207.1004.2 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 603.35kB | |
| | - | 12.18kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 367.18kB | |
| | - | 367.32kB | |
| | - | 3.50MB | |
| | - | 2.39MB | |
| | - | 91.69kB | |
| | - | 192.21kB | |
| | - | 1.02MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.29kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 125.42kB | |
| | - | 123.24kB | TIF |
| | - | 23.98kB | TIF |
| | - | 25.77kB | |
| | - | 2.59MB | DXF |
| | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 315.36kB | |
| | - | 549.63kB | STP |
| | - | 1.47MB | IGS |
| | - | 319.00kB | JT |
Article number 92.944.3053.0
gesis® CLASSIC connector, number of poles 4, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 6.8 - 11.5 mm, color of coding/ contact carrier white