Back to overview
cover ADWRTN 1.5 SN P
Article number 0D.S02.6555.0
cover ADWRTN 1.5 SN P length 12.5 mm, height 8 mm, material plastic, color grey, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S02.6555.0 |
|---|---|
| article description | |
| EAN | 4049088731792 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 1 mm |
|---|---|
| width packed | 1 mm |
| height packed | 1 mm |
| gross weight packed | 387 g |
| volume packed | 1798 ccm |
| net weight single part | 2.62 g |
| volume single part | 17.989 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 80.68 mm |
| length | 12.5 mm |
| material | plastic |
| height | 8 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 77.00kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.21kB | |
| | - | 43.30kB | TIF |
| | - | 911.34kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 445.47kB | |
| | - | 46.15kB | STP |
| | - | 158.39kB | IGS |
| | - | 40.20kB | JT |
Article number 0D.S02.6555.0
cover ADWRTN 1.5 SN P length 12.5 mm, height 8 mm, material plastic, color grey, inflammability class of insulation material acc. with ul94 V0