Back to overview
cover ADWRTN 120 RT
Article number 0D.S43.6055.5
cover ADWRTN 120 RT length 118.8 mm, height 34.5 mm, material plastic, color red, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S43.6055.5 |
|---|---|
| article description | |
| EAN | 4049088729881 |
| Minimum order quantitiy | 8 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 205 mm |
|---|---|
| width packed | 135 mm |
| height packed | 65 mm |
| gross weight packed | 216 g |
| volume packed | 1799 ccm |
| net weight single part | 14.524 g |
| volume single part | 224.875 ccm |
| packaging | cardboard |
| packaging quantity | 8 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 41.6 mm |
| length | 118.8 mm |
| material | plastic |
| height | 34.5 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 97.84kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 67.88kB | |
| | - | 65.81kB | TIF |
| | - | 1.80MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 469.90kB | |
| | - | 1.64MB | STP |
| | - | 3.95MB | IGS |
| | - | 773.27kB | JT |
Article number 0D.S43.6055.5
cover ADWRTN 120 RT length 118.8 mm, height 34.5 mm, material plastic, color red, inflammability class of insulation material acc. with ul94 V0