Back to overview
cover ADWRTN 25 GN
Article number 0D.S25.6055.7
cover ADWRTN 25 GN length 68.2 mm, height 24 mm, material plastic, color green, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S25.6055.7 |
|---|---|
| article description | |
| EAN | 4049088727146 |
| Minimum order quantitiy | 20 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 105 mm |
| height packed | 78 mm |
| gross weight packed | 149 g |
| volume packed | 1106 ccm |
| net weight single part | 5.1 g |
| volume single part | 55.3 ccm |
| packaging | cardboard |
| packaging quantity | 20 piece(s) |
general
| color | green |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 26.6 mm |
| length | 68.2 mm |
| material | plastic |
| height | 24 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 93.65kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 61.79kB | |
| | - | 59.73kB | TIF |
| | - | 1.21MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 486.60kB | |
| | - | 1.49MB | STP |
| | - | 3.53MB | IGS |
| | - | 757.13kB | JT |
Article number 0D.S25.6055.7
cover ADWRTN 25 GN length 68.2 mm, height 24 mm, material plastic, color green, inflammability class of insulation material acc. with ul94 V0