Back to overview
cover ADWTN 16 SC Y
Article number 0D.S16.6555.8
cover ADWTN 16 SC Y length 32.8 mm, height 6.1 mm, material plastic, color yellow, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S16.6555.8 |
|---|---|
| article description | |
| EAN | 4049088723803 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 49119900 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 120 mm |
| height packed | 10 mm |
| gross weight packed | 56 g |
| volume packed | 222 ccm |
| net weight single part | 2.75 g |
| volume single part | 21.59 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | yellow |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 57.9 mm |
| length | 32.8 mm |
| material | plastic |
| height | 6.1 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 102.15kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 63.20kB | |
| | - | 61.20kB | TIF |
| | - | 1.55MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 242.85kB | |
| | - | 398.02kB | STP |
| | - | 1.03MB | IGS |
| | - | 203.29kB | JT |
Article number 0D.S16.6555.8
cover ADWTN 16 SC Y length 32.8 mm, height 6.1 mm, material plastic, color yellow, inflammability class of insulation material acc. with ul94 V0