Back to overview
cover ADWTN 35 SC Y
Article number 0D.S35.6555.8
cover ADWTN 35 SC Y length 78 mm, height 5 mm, material plastic, color yellow, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S35.6555.8 |
|---|---|
| article description | |
| EAN | 4049088723940 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 49119900 |
packaging dimensions
| length packed | 322 mm |
|---|---|
| width packed | 200 mm |
| height packed | 10 mm |
| gross weight packed | 79 g |
| volume packed | 644 ccm |
| net weight single part | 3.9 g |
| volume single part | 36.19 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | yellow |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 78 mm |
| length | 78 mm |
| material | plastic |
| height | 5 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 64.93kB | |
| | - | 62.88kB | TIF |
| | - | 1.78MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 211.34kB | |
| | - | 533.32kB | STP |
| | - | 1.37MB | IGS |
| | - | 222.48kB | JT |
Article number 0D.S35.6555.8
cover ADWTN 35 SC Y length 78 mm, height 5 mm, material plastic, color yellow, inflammability class of insulation material acc. with ul94 V0