Back to overview
cover ADWTN 6 SC Y
Article number 0D.S06.6555.8
cover ADWTN 6 SC Y length 26 mm, height 5.4 mm, material plastic, color yellow, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S06.6555.8 |
|---|---|
| article description | |
| EAN | 4049088723421 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 49119900 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 120 mm |
| height packed | 10 mm |
| gross weight packed | 34 g |
| volume packed | 222 ccm |
| net weight single part | 1.65 g |
| volume single part | 11.06 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | yellow |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 38.7 mm |
| length | 26 mm |
| material | plastic |
| height | 5.4 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.27kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 55.42kB | |
| | - | 53.46kB | TIF |
| | - | 1.77MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 210.05kB | |
| | - | 464.69kB | STP |
| | - | 1.30MB | IGS |
| | - | 235.01kB | JT |
Article number 0D.S06.6555.8
cover ADWTN 6 SC Y length 26 mm, height 5.4 mm, material plastic, color yellow, inflammability class of insulation material acc. with ul94 V0