Back to overview
cover for female connector SW
Article number 99.589.0000.7
RST20i7/6 cover piece, for covering unused female connectors, with fastening belt, color black
Overview
Technical Data
Downloads
commercial data
| article number | 99.589.0000.7 |
|---|---|
| article description | |
| EAN | 4049088494178 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85472000 |
packaging dimensions
| length packed | 343 mm |
|---|---|
| width packed | 204 mm |
| height packed | 165 mm |
| gross weight packed | 744 g |
| volume packed | 11546 ccm |
| net weight single part | 6.3 g |
| volume single part | 115.46 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
technical data
| length | 30 mm |
|---|---|
| width | 30 mm |
| height | 17 mm |
| color | black |
| version of construction | captive against loss, for female |
| type of construction | cover piece for 6-/7-pole |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in building installation (electro, unspecified) |
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 13.32kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 509.90kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 53.11kB | |
| | - | 51.18kB | TIF |
| | - | 1.81MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 119.18kB | |
| | - | 377.61kB | STP |
| | - | 1.24MB | IGS |
| | - | 219.69kB | JT |
Article number 99.589.0000.7
RST20i7/6 cover piece, for covering unused female connectors, with fastening belt, color black