Back to overview
cover for male connector SW
Article number 06.563.9353.1
RST16i5/4 cover piece, for covering unused male connectors, with fastening belt, color black
Overview
Technical Data
Downloads
commercial data
| article number | 06.563.9353.1 |
|---|---|
| article description | |
| EAN | 4049088506550 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 205 mm |
|---|---|
| width packed | 180 mm |
| height packed | 125 mm |
| gross weight packed | 390 g |
| volume packed | 4612.5 ccm |
| net weight single part | 3.6 g |
| volume single part | 46.125 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
classification
| ECLASS 8.1 | plug-in building installation (electro, unspecified) |
|---|---|
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Tender specifications (DOCX) | - | 11.73kB | DOCX |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 509.90kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.97kB | |
| RoHS certificate | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 66.95kB | |
| Customer drawings (TIFF) | - | 64.82kB | TIF |
| Customer drawings (DXF) | - | 1.73MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 95.52kB | |
| CAD STEP data | - | 285.79kB | STP |
| CAD IGES data | - | 790.61kB | IGS |
| CAD JT data | - | 142.72kB | JT |
Article number 06.563.9353.1
RST16i5/4 cover piece, for covering unused male connectors, with fastening belt, color black