Back to overview
cover GST18I3 SW
Article number 07.425.8753.1
Cover to close unused openings for GST18i3 panel mounts. Cover: black
Overview
Technical Data
Downloads
commercial data
| article number | 07.425.8753.1 |
|---|---|
| article description | |
| EAN | 4015573836006 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 146 mm |
|---|---|
| width packed | 129 mm |
| height packed | 69 mm |
| gross weight packed | 223.3 g |
| volume packed | 1300 ccm |
| net weight single part | 1.65 g |
| volume single part | 13 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
technical data
| length | 35.5 mm |
|---|---|
| width | 17.5 mm |
| height | 12 mm |
| color | black |
| description 1 | cover cap |
| description 2 | GST18i3, for snap-in cut out |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.16kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.92kB | |
| | - | 32.93kB | TIF |
| | - | 15.10kB | |
| | - | 13.40kB | TIF |
| | - | 314.06kB | DXF |
| | - | 23.43kB | JPG |
Article number 07.425.8753.1
Cover to close unused openings for GST18i3 panel mounts. Cover: black