Back to overview
cover with marking facility AD VB WKM 2,5 / 15 GELB
NO LONGER AVAILABLE
Article number 04.326.3053.8
Cover with marking facility for cross connector for DIN rail terminal blocks type WKM ...
Overview
Technical Data
Downloads
commercial data
| article number | 04.326.3053.8 |
|---|---|
| article description | |
| EAN | 4015573063730 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 240 mm |
|---|---|
| width packed | 110 mm |
| height packed | 0 mm |
| gross weight packed | 3.83 g |
| volume packed | 150 ccm |
| net weight single part | 0.187 g |
| volume single part | 15 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| with alert-/information symbol | no |
|---|
accessories
| with alert-/information symbol | no |
|---|
classification
| ETIM 5.0 | accessories for terminals |
|---|---|
| ECLASS 8.1 | terminal (except power line, accessories) |
| ETIM 4.0 | accessories for terminals |
| ETIM 3.0 | accessories for terminals |
| ETIM 6.0 | EC002848 |
| ETIM 7.0 | EC002848 |
| ECLASS 11 | 27141192 |
| ETIM 8.0 | EC002848 |
| ETIM 9.0 | EC002848 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.18kB |
NO LONGER AVAILABLE
Article number 04.326.3053.8
Cover with marking facility for cross connector for DIN rail terminal blocks type WKM ...