Back to overview
device columns SLX4-COL-0900
Article number R1.690.0020.0
Device Column with mounting kit for floor assembly, height 1050 mm
Overview
Technical Data
Downloads
commercial data
| article number | R1.690.0020.0 |
|---|---|
| article description | |
| EAN | 4049088737664 |
| Minimum order quantitiy | 1 |
| country of origin | HU |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 1270 mm |
|---|---|
| width packed | 160 mm |
| height packed | 100 mm |
| gross weight packed | 3200 g |
| volume packed | 20320 ccm |
| net weight single part | 1900 g |
| volume single part | 20320 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
classification
| ETIM 5.0 | reflector for light curtain |
|---|---|
| ECLASS 8.1 | reflector for light curtain |
| ETIM 4.0 | reflector for light curtain |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ECLASS 11 | 27273601 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.53MB | |
| | - | 89.00kB | |
| | - | 34.29kB | ZIP |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 73.47kB | |
| | - | 71.11kB | TIF |
| | - | 4.15MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 951.93kB | |
| | - | 6.46MB | STP |
| | - | 22.59MB | IGS |
| | - | 3.62MB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Article number R1.690.0020.0
Device Column with mounting kit for floor assembly, height 1050 mm