Back to overview
diode plug DIST-D /V0
NO LONGER AVAILABLE
Article number Z1.299.3255.0
Plug for mounting on disconnect block, type TKG, with jumper
Overview
Technical Data
Downloads
commercial data
| article number | Z1.299.3255.0 |
|---|---|
| article description | |
| EAN | 4015573528246 |
| Minimum order quantitiy | 500 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 4.609 g |
| volume single part | 7.2 ccm |
| packaging quantity | 0 piece(s) |
general
| color | grey |
|---|---|
| connection type component plug terminal block | screw connection |
| width/grid dimension | 6 mm |
| mounting method | pluggable |
classification
| ETIM 5.0 | component plug terminal block |
|---|---|
| ECLASS 8.1 | component plug for DIN rail terminal block |
| ETIM 4.0 | component plug terminal block |
| ETIM 3.0 | component plug terminal block |
| ETIM 6.0 | EC002018 |
| ETIM 7.0 | EC002018 |
| ECLASS 11 | 27141149 |
| ETIM 8.0 | EC002018 |
| ETIM 9.0 | EC002018 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(a) , III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 198.08kB | |
| | - | 198.82kB |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
NO LONGER AVAILABLE
Article number Z1.299.3255.0
Plug for mounting on disconnect block, type TKG, with jumper