distribution box CPO DATA 6 KS-A
System gesis® CPO –Distribution Box for decentralised Data distribution. In the distribution box made of 1 mm galvanised sheet steel a hammer head rail serves as input for the data side. Six cut-outs are provided in the distributor for the installation of RJ45 Key-Stone modules. The Key-Stone modules are enclosed and must be installed on site. The Distribution Box therefore offers six decentralised distribution points for data technology.
| article number | 98.530.0103.0 |
|---|---|
| article description | |
| EAN | 4049088646096 |
| Minimum order quantitiy | 5 |
| country of origin | CZ |
| customs tariff number | 85371098 |
| length packed | 392 mm |
|---|---|
| width packed | 392 mm |
| height packed | 262 mm |
| gross weight packed | 8460 g |
| volume packed | 40260 ccm |
| net weight single part | 965 g |
| volume single part | 8052 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
| type of dsitribution block | Datenverteiler |
|---|---|
| degree of protection (IP) | IP30 |
| housing material | metal |
| contact material | CuZn |
| surface finish | galvanized |
| type of fastening | ja |
| number of outputs | 6 |
|---|---|
| output type | Key-Stone Cut-Out |
| number of inputs | 1 |
|---|---|
| input type | Hammerhead splint |
| depth | 50 mm |
|---|---|
| width | 150 mm |
| height | 200 mm |
| ECLASS 8.1 | compact distributor for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002567 |
| ETIM 7.0 | EC002567 |
| ECLASS 11 | 27440603 |
| ETIM 8.0 | EC002567 |
| ETIM 9.0 | EC002567 |
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 445.32kB | |
| | - | 248.44kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 317.26kB | |
| | - | 257.48kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.27kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.45kB | |
| | - | 54.37kB | TIF |
| | - | 1.40MB | DXF |
| | - | 27.21kB | PNG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 449.51kB | |
| | - | 2.50MB | STP |
| | - | 1.49MB | JT |
System gesis® CPO –Distribution Box for decentralised Data distribution. In the distribution box made of 1 mm galvanised sheet steel a hammer head rail serves as input for the data side. Six cut-outs are provided in the distributor for the installation of RJ45 Key-Stone modules. The Key-Stone modules are enclosed and must be installed on site. The Distribution Box therefore offers six decentralised distribution points for data technology.