distribution box CPO MIX 6/6
System gesis® CPO – Distribution Box, pre-wired for pluggable decentralised power and data distribution. In the distribution box made of 1 mm galvanised sheet steel, a 5-pole gesis® CLASSIC, black coded, serves as input for the energy side. Each outer conductor is routed twice to a pluggable outgoing circuit. The six outlets are designed as 3-pole gesis® CLASSIC connectors and colour-coded in black. Power and data distribution is mechanically separated in the Distribution Box. An additional hammer head rail serves as input for the data side. Six cut-outs are provided in the distributor for the installation of RJ45 Key-Stone modules. The Key-Stone modules are enclosed and must be installed on site. The system distributor therefore offers six decentralised distribution points for data technology.
| article number | 98.530.1207.0 |
|---|---|
| article description | |
| EAN | 4049088701924 |
| Minimum order quantitiy | 5 |
| country of origin | CZ |
| customs tariff number | 85371098 |
| length packed | 392 mm |
|---|---|
| width packed | 392 mm |
| height packed | 262 mm |
| gross weight packed | 8915 g |
| volume packed | 40260 ccm |
| net weight single part | 1591 g |
| volume single part | 8052 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
| type of dsitribution block | Energie- und Datenverteiler |
|---|---|
| rated voltage | 400 V |
| rated current | 20 A |
| degree of protection (IP) | IP30 |
| housing material | metal |
| contact material | CuZn |
| surface finish | galvanized |
| number of outputs | 12 |
|---|---|
| selection of phase | L1-L3 |
| selection of phase | 2 |
| Pole codification | L, N, PE |
| color of coding/ contact carrier | black |
| locking mechanism | integrated in the connector |
| output type | 6x gesis® CLASSIC (GST18i3) / 6x Key-Stone (RJ45) |
| number of inputs | 2 |
|---|---|
| input type | 1x gesis® CLASSIC, 1x Hammerhead splint |
| type of connector input | GST18i5 plug |
| depth | 50 mm |
|---|---|
| width | 200 mm |
| height | 250 mm |
| ECLASS 8.1 | compact distributor for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002567 |
| ETIM 7.0 | EC002567 |
| ECLASS 11 | 27440603 |
| ETIM 8.0 | EC002567 |
| ETIM 9.0 | EC002567 |
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.932.3053.1 | | | |
| 92.953.4053.1 | | | |
| 92.238.1000.1 | | | |
| 92.258.3000.1 | | | |
| 92.238.5000.1 | | | |
| 92.238.3000.1 | | | |
| 92.258.5000.1 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 445.32kB | |
| | - | 248.44kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 317.26kB | |
| | - | 257.48kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 70.11kB | |
| | - | 68.03kB | TIF |
| | - | 2.30MB | DXF |
| | - | 27.21kB | PNG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 780.86kB | |
| | - | 4.89MB | STP |
| | - | 2.57MB | JT |
System gesis® CPO – Distribution Box, pre-wired for pluggable decentralised power and data distribution. In the distribution box made of 1 mm galvanised sheet steel, a 5-pole gesis® CLASSIC, black coded, serves as input for the energy side. Each outer conductor is routed twice to a pluggable outgoing circuit. The six outlets are designed as 3-pole gesis® CLASSIC connectors and colour-coded in black. Power and data distribution is mechanically separated in the Distribution Box. An additional hammer head rail serves as input for the data side. Six cut-outs are provided in the distributor for the installation of RJ45 Key-Stone modules. The Key-Stone modules are enclosed and must be installed on site. The system distributor therefore offers six decentralised distribution points for data technology.