distribution box CPO MIX 9/9 VER.
System gesis® CPO – – Distribution Box, pre-wired for pluggable decentralised power and data distribution. In the distribution box made of 1 mm galvanised sheet steel, two cable glands serve as input and forwarding for the energy side. An internal terminal block is available for the power supply. Each outer conductor is routed three times to a pluggable outgoing circuit. The nine outlets are designed as 3-pole gesis® CLASSIC connectors and colour-coded in black. Power and data distribution is mechanically separated in the Distribution Box. An additional hammer head rail serves as input for the data side. Nine cut-outs are provided in the distributor for the installation of RJ45 Key-Stone modules. The Key-Stone modules are enclosed and must be installed on site. The system distributor therefore offers nine decentralised distribution points for data technology.
| article number | 98.530.1300.1 |
|---|---|
| article description | |
| EAN | 4049088645495 |
| Minimum order quantitiy | 5 |
| country of origin | CZ |
| customs tariff number | 85371098 |
| length packed | 392 mm |
|---|---|
| width packed | 392 mm |
| height packed | 262 mm |
| gross weight packed | 13360 g |
| volume packed | 40260 ccm |
| net weight single part | 2560 g |
| volume single part | 8052 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
| type of dsitribution block | Energie- und Datenverteiler |
|---|---|
| rated voltage | 400 V |
| rated current | 20 A |
| degree of protection (IP) | IP30 |
| housing material | metal |
| contact material | CuZn |
| surface finish | galvanized |
| selection of phase | L1-L3 |
|---|---|
| selection of phase | 3 |
| Pole codification | L, N, PE |
| color of coding/ contact carrier | black |
| locking mechanism | integrated in the connector |
| output type | 9x gesis® CLASSIC (GST18i3) / 9x Key-Stone (RJ45) |
| number of inputs | 2 |
|---|---|
| input type | 1x Cable gland, 1x Hammerhead splint |
| depth | 50 mm |
|---|---|
| width | 225 mm |
| height | 400 mm |
| ECLASS 8.1 | compact distributor for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002567 |
| ETIM 7.0 | EC002567 |
| ECLASS 11 | 27440603 |
| ETIM 8.0 | EC002567 |
| ETIM 9.0 | EC002567 |
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.932.3053.1 | | | |
| 92.238.1000.1 | | | |
| 92.238.5000.1 | | | |
| 92.238.3000.1 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 445.32kB | |
| | - | 248.44kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 317.26kB | |
| | - | 257.48kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 75.13kB | |
| | - | 73.04kB | TIF |
| | - | 2.56MB | DXF |
| | - | 27.21kB | PNG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.03MB | |
| | - | 6.82MB | STP |
| | - | 3.42MB | JT |
System gesis® CPO – – Distribution Box, pre-wired for pluggable decentralised power and data distribution. In the distribution box made of 1 mm galvanised sheet steel, two cable glands serve as input and forwarding for the energy side. An internal terminal block is available for the power supply. Each outer conductor is routed three times to a pluggable outgoing circuit. The nine outlets are designed as 3-pole gesis® CLASSIC connectors and colour-coded in black. Power and data distribution is mechanically separated in the Distribution Box. An additional hammer head rail serves as input for the data side. Nine cut-outs are provided in the distributor for the installation of RJ45 Key-Stone modules. The Key-Stone modules are enclosed and must be installed on site. The system distributor therefore offers nine decentralised distribution points for data technology.