earth terminal WTPN 16 PE
earth terminal WTPN 16 PE rated voltage 1000 V, push-In connection//true, number of levels 1, number of clamp positions per level 2, nominal cross section 16 mm², connectable conductor cross section fine stranded without cable end sleeve 0,5mm² - 16mm², mounting method DIN rail (top hat rail), color green/yellow, width/grid dimension 12 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
| article number | 5D.216.9055.0 |
|---|---|
| article description | |
| EAN | 4049088719295 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 271 mm |
|---|---|
| width packed | 212 mm |
| height packed | 63 mm |
| gross weight packed | 2045 g |
| volume packed | 3619.476 ccm |
| net weight single part | 38.84 g |
| volume single part | 90.487 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
| nominal cross section | 16 mm² |
|---|---|
| color | green/yellow |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 12 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| terminal blocks for electrical installations | yes |
| connection type | push-In connection//true |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
| halogen free | yes |
| rated voltage | 1000 V |
|---|---|
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 76.5 mm |
| width | 12 mm |
| height | 54.3 mm |
| operating temperature | -40 bis 55 °C |
| connection type | push-In connection//true |
|---|---|
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 25 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 16 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.5 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 16 mm² |
| wire strip length | 18 mm |
| cross section UL | 20-4 AWG |
|---|---|
| voltage UL | 600 V |
| cross section CSA | 20-4 AWG |
| voltage CSA | 600 V |
| ETIM 9.0 | EC000901 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7381.0 | | | |
| 0D.202.7281.0 | | | |
| 0D.210.7056.0 | | | |
| 0D.210.7156.0 | | | |
| 0D.216.2055.7 | | | |
| 0D.216.2055.0 | | |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 123.58kB | |
| UKCA declaration of conformity | - | 190.65kB | |
| Approval cURus | - | 797.02kB | |
| Approval LR | - | 751.28kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 70.92kB | |
| Customer drawings (TIFF) | - | 68.81kB | TIF |
| Customer drawings (DXF) | - | 1.62MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 391.85kB | |
| CAD STEP data | - | 1.62MB | STP |
| CAD IGES data | - | 3.92MB | IGS |
| CAD JT data | - | 800.37kB | JT |
earth terminal WTPN 16 PE rated voltage 1000 V, push-In connection//true, number of levels 1, number of clamp positions per level 2, nominal cross section 16 mm², connectable conductor cross section fine stranded without cable end sleeve 0,5mm² - 16mm², mounting method DIN rail (top hat rail), color green/yellow, width/grid dimension 12 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes