Back to overview
end plate AP 2,5 U/D/8113 S/V/V0
NO LONGER AVAILABLE
Article number 07.311.9055.0
End plate for DIN rail terminal blocks type WK U/D8113 S/V..., color: grey
Overview
Technical Data
Downloads
commercial data
| article number | 07.311.9055.0 |
|---|---|
| article description | |
| EAN | 4015573600133 |
| Minimum order quantitiy | 500 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 300 mm |
|---|---|
| width packed | 150 mm |
| height packed | 0 mm |
| gross weight packed | 33 g |
| volume packed | 198 ccm |
| net weight single part | 3 g |
| volume single part | 19.8 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| type of partition | no |
| thickness | 2.5 mm |
| snap in | yes |
| inflammability class of insulation material acc. with UL94 | V0 |
classification
| ETIM 5.0 | endplate and partition plate |
|---|---|
| ECLASS 8.1 | endplate and partition plate |
| ETIM 4.0 | endplate and partition plate |
| ETIM 3.0 | endplate and partition plate |
| ETIM 6.0 | EC000886 |
| ETIM 7.0 | EC000886 |
| ECLASS 11 | 27141133 |
| ETIM 8.0 | EC000886 |
| ETIM 9.0 | EC000886 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.18kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 27.41kB | |
| CAD STEP data | - | 10.80kB | STP |
| CAD IGES data | - | 18.42kB | IGS |
| CAD JT data | - | 12.13kB | JT |
NO LONGER AVAILABLE
Article number 07.311.9055.0
End plate for DIN rail terminal blocks type WK U/D8113 S/V..., color: grey