Back to overview
end plate APF 2,5 - 4
NO LONGER AVAILABLE
Article number 07.312.2153.0
End plate for DIN rail terminal blocks type WKF 2,5... und WKF 4..., color: grey
Overview
Technical Data
Downloads
commercial data
| article number | 07.312.2153.0 |
|---|---|
| article description | |
| EAN | 4015573338883 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 175 mm |
|---|---|
| width packed | 150 mm |
| height packed | 0 mm |
| gross weight packed | 33.5 g |
| volume packed | 306 ccm |
| net weight single part | 3.1 g |
| volume single part | 30.6 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| type of partition | no |
| thickness | 1.5 mm |
| snap in | yes |
| inflammability class of insulation material acc. with UL94 | V0 |
| length | 57 mm |
classification
| ETIM 5.0 | endplate and partition plate |
|---|---|
| ECLASS 8.1 | endplate and partition plate |
| ETIM 4.0 | endplate and partition plate |
| ETIM 3.0 | endplate and partition plate |
| ETIM 6.0 | EC000886 |
| ETIM 7.0 | EC000886 |
| ECLASS 11 | 27141133 |
| ETIM 8.0 | EC000886 |
| ETIM 9.0 | EC000886 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.16kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 43.64kB | |
| | - | 41.42kB | TIF |
| | - | 227.70kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 84.83kB | |
| | - | 39.14kB | STP |
| | - | 122.36kB | IGS |
| | - | 2.59kB | JT |
NO LONGER AVAILABLE
Article number 07.312.2153.0
End plate for DIN rail terminal blocks type WKF 2,5... und WKF 4..., color: grey