Back to overview
end plate APWTN 4 S TK
Article number 0D.S04.1955.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 1.2 mm, length 56.2 mm, color grey,
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S04.1955.0 |
|---|---|
| article description | |
| EAN | 4049088739699 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 170 mm |
|---|---|
| width packed | 120 mm |
| height packed | 20 mm |
| gross weight packed | 42 g |
| volume packed | 408 ccm |
| net weight single part | 1.9 g |
| volume single part | 20.4 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| thickness | 1.2 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 1.2 mm |
| length | 56.2 mm |
| material | plastic |
| height | 29.35 mm |
| halogen free | yes |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.54kB | |
| | - | 45.57kB | TIF |
| | - | 602.70kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 221.38kB | |
| | - | 432.80kB | STP |
| | - | 1.12MB | IGS |
| | - | 250.11kB | JT |
Article number 0D.S04.1955.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 1.2 mm, length 56.2 mm, color grey,