Back to overview
end plate APWTPN 2.5 E TG
Article number 0D.203.3055.0
end plate snap in no, inflammability class of insulation material acc. with ul94 V0, type of end plate yes, type of partition no, thickness 2 mm, length 78.5 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.203.3055.0 |
|---|---|
| article description | |
| EAN | 4049088739644 |
| Minimum order quantitiy | 10 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 210 mm |
|---|---|
| width packed | 140 mm |
| height packed | 10 mm |
| gross weight packed | 35 g |
| volume packed | 294 ccm |
| net weight single part | 3.4 g |
| volume single part | 21.59 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| type of partition | no |
| thickness | 2 mm |
| snap in | no |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 2 mm |
| length | 78.5 mm |
| material | plastic |
| height | 40 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 81.39kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 58.77kB | |
| | - | 56.74kB | TIF |
| | - | 1.82MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 477.11kB | |
| | - | 1.60MB | STP |
| | - | 4.89MB | IGS |
| | - | 1.03MB | JT |
Article number 0D.203.3055.0
end plate snap in no, inflammability class of insulation material acc. with ul94 V0, type of end plate yes, type of partition no, thickness 2 mm, length 78.5 mm, color grey