Back to overview
end plate APWTPN 2.5 P/F
Article number 0D.203.2955.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 2 mm, length 51 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.203.2955.0 |
|---|---|
| article description | |
| EAN | 4049088733956 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 120 mm |
| height packed | 10 mm |
| gross weight packed | 21.4 g |
| volume packed | 222 ccm |
| net weight single part | 2.04 g |
| volume single part | 17.989 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| thickness | 2 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 2 mm |
| length | 51 mm |
| material | plastic |
| height | 33.9 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 82.51kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.06kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.77kB | |
| | - | 45.82kB | TIF |
| | - | 1.07MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 249.43kB | |
| | - | 434.65kB | STP |
| | - | 1.07MB | IGS |
| | - | 253.09kB | JT |
Article number 0D.203.2955.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 2 mm, length 51 mm, color grey