Back to overview
extraction tool HD
Article number 05.502.0000.0
Extraction tool for HD contacts
Overview
Technical Data
Downloads
commercial data
| article number | 05.502.0000.0 |
|---|---|
| article description | |
| EAN | 4015573077584 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 82055980 |
packaging dimensions
| length packed | 200 mm |
|---|---|
| width packed | 150 mm |
| height packed | 70 mm |
| gross weight packed | 293.82 g |
| volume packed | 2100 ccm |
| net weight single part | 9.14 g |
| volume single part | 84 ccm |
| packaging | cardboard |
| packaging quantity | 25 piece(s) |
classification
| ETIM 5.0 | crimp tool cable lugs, cable end sleeves, screen connection |
|---|---|
| ECLASS 8.1 | tools (other, not specified) |
| ETIM 6.0 | EC000168 |
| ETIM 7.0 | EC000168 |
| ECLASS 11 | 21049090 |
| ETIM 8.0 | EC000168 |
| ETIM 9.0 | EC000168 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Article number 05.502.0000.0
Extraction tool for HD contacts