Back to overview
ferrule crimping tool 0,08 - 10 mm²
Article number 95.101.1300.0
Crimping tool for ferrules, wire strip length: 7-28 mm, nominal cross section: 0,08-10 mm², length of tool: 180 mm
Overview
Technical Data
Downloads
commercial data
| article number | 95.101.1300.0 |
|---|---|
| article description | |
| EAN | 4015573577336 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 82032000 |
packaging dimensions
| length packed | 195 mm |
|---|---|
| width packed | 85 mm |
| height packed | 25 mm |
| gross weight packed | 450 g |
| volume packed | 414.375 ccm |
| net weight single part | 410 g |
| volume single part | 414.375 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
technical data
| version of construction | for cable end sleeve |
|---|---|
| type of construction | ferrule crimping tool |
classification
| ETIM 5.0 | crimp tool cable lugs, cable end sleeves, screen connection |
|---|---|
| ECLASS 8.1 | crimp tool cable lugs, cable end sleeves, screen connection |
| ETIM 4.0 | crimp tool cable lugs, cable end sleeves, screen connection |
| ETIM 3.0 | crimp tool cable lugs, cable end sleeves, screen connection |
| ETIM 6.0 | EC000168 |
| ETIM 7.0 | EC000168 |
| ECLASS 11 | 21043811 |
| ETIM 8.0 | EC000168 |
| ETIM 9.0 | EC000168 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 60.21kB | |
| | - | 57.86kB | TIF |
| | - | 20.74kB | TIF |
| | - | 22.63kB | |
| | - | 1.52MB | DXF |
Article number 95.101.1300.0
Crimping tool for ferrules, wire strip length: 7-28 mm, nominal cross section: 0,08-10 mm², length of tool: 180 mm