Back to overview
hood BAS GOT GF 16 M25 A3
Article number 70.357.1635.3
Hood revos basic made of aluminum, with double locking lever and trumpet gland M25 on the top (IP54), low version, 16-poles
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 70.357.1635.3 |
|---|---|
| article description | |
| EAN | 4015573646483 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 180 mm |
| height packed | 56 mm |
| gross weight packed | 262 g |
| volume packed | 1000 ccm |
| net weight single part | 242.5 g |
| volume single part | 1000 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | with powder coating |
| degree of protection (IP) | IP54 |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 16 |
|---|---|
| model of the housing | male |
| locking mechanism | double locking levers |
| cable entry | above |
| type of cable | gland nut |
| with cable screw gland | yes |
| thread size M | 25 |
| hinged lid | no |
| EMC-version | no |
| thread size PG | |
| length | 94 mm |
| width | 56 mm |
| height | 60 mm |
classification
| ETIM 5.0 | housing for industrial connectors |
|---|---|
| ECLASS 8.1 | housing for industrial connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 45.12kB | |
| UKCA declaration of conformity | - | 39.31kB | |
| Approval VDE-UG | - | 1.66MB | |
| Approval cURus | - | 13.20kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.85kB | |
| RoHS certificate | - | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 90.22kB | |
| Customer drawings (TIFF) | - | 88.24kB | TIF |
| Customer drawings (DXF) | - | 5.82MB | DXF |
Article number 70.357.1635.3
Hood revos basic made of aluminum, with double locking lever and trumpet gland M25 on the top (IP54), low version, 16-poles