Back to overview
hood BAS GOT GG 16 M32 A1
Article number 71.353.1635.1
Hood revos basic made of aluminum, for single locking lever with threaded hole M32 on the right side, low version, 16-poles
commercial data
|
article number
|
71.353.1635.1
|
|---|---|
|
article description
|
|
|
EAN
|
4015573651654
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
250 mm
|
|---|---|
|
width packed
|
200 mm
|
|
height packed
|
43 mm
|
|
gross weight packed
|
163 g
|
|
volume packed
|
750 ccm
|
|
net weight single part
|
131.28 g
|
|
volume single part
|
750 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
1 piece(s)
|
certificates / approvals
general
|
housing material
|
aluminum
|
|---|---|
|
color
|
grey
|
|
surface
|
with powder coating
|
|
degree of protection (IP)
|
IP65
|
|
UV resistant
|
yes
|
|
inflammability class of insulation material acc. with UL94
|
other
|
|
operating temperature range min.
|
-40 °C
|
|
operating temperature range max.
|
120 °C
|
model
|
construction
|
16
|
|---|---|
|
model of the housing
|
male
|
|
locking mechanism
|
single locking lever
|
|
cable entry
|
sideways
|
|
type of cable
|
thread
|
|
with cable screw gland
|
no
|
|
thread size M
|
32
|
|
hinged lid
|
no
|
|
EMC-version
|
no
|
|
thread size PG
|
|
|
length
|
94 mm
|
|
width
|
43 mm
|
|
height
|
60 mm
|
classification
|
ETIM 5.0
|
housing for industrial connectors
|
|---|---|
|
ECLASS 8.1
|
housing for industrial connectors
|
|
ETIM 4.0
|
housing for industrial connectors
|
|
ETIM 3.0
|
housing for industry plug connectors
|
|
ETIM 6.0
|
EC000437
|
|
ETIM 7.0
|
EC000437
|
|
ECLASS 11
|
27440202
|
|
ETIM 8.0
|
EC000437
|
|
ETIM 9.0
|
EC000437
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 45.12kB | |
|
|
- | 39.31kB | |
|
|
- | 13.20kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 86.56kB | |
|
|
- | 84.60kB | TIF |
|
|
- | 5.52MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 187.61kB | |
|
|
- | 860.20kB | STP |
|
|
- | 1.87MB | IGS |
|
|
- | 220.22kB | JT |
Article number 71.353.1635.1
Hood revos basic made of aluminum, for single locking lever with threaded hole M32 on the right side, low version, 16-poles