Back to overview
initiator terminal WTP 1,5 I/O-3
NO LONGER AVAILABLE
Article number 56.202.8055.0
Initiator terminal with push in connection for mounting on TS 35,nominal cross section: 1,5 mm²,Width: 3,5 mm,Color: grey
Overview
Technical Data
Downloads
commercial data
| article number | 56.202.8055.0 |
|---|---|
| article description | |
| EAN | 4049088432422 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 199 mm |
|---|---|
| width packed | 130 mm |
| height packed | 54 mm |
| gross weight packed | 405 g |
| volume packed | 1397 ccm |
| net weight single part | 8 g |
| volume single part | 27.94 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| nominal cross section | 1.5 mm² |
|---|---|
| color | grey |
| number of levels | 2 |
| width/grid dimension | 3.5 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| connection type | plug-in connection |
| inflammability class of insulation material acc. with UL94 | V0 |
technical data
| rated current | 13.5 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| length | 94 mm |
| type of insulation material | thermoplastic |
| width | 3.5 mm |
| height | 42 mm |
| operating temperature | -5 bis 40 °C |
connection data
| connection type | plug-in connection |
|---|---|
| connection type 2 | plug-in connection |
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 2.5 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 1.5 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.5 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 1.5 mm² |
| wire strip length | 8 mm |
classification
| ETIM 5.0 | sensor/actuator terminal block |
|---|---|
| ECLASS 8.1 | sensor/actuator terminal block |
| ETIM 4.0 | sensor/actuator terminal block |
| ETIM 6.0 | EC000900 |
| ETIM 7.0 | EC000900 |
| ECLASS 11 | 27141128 |
| ETIM 8.0 | EC000900 |
| ETIM 9.0 | EC000900 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 177.63kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 116.34kB | |
| | - | 798.96kB | STP |
| | - | 1.88MB | IGS |
NO LONGER AVAILABLE
Article number 56.202.8055.0
Initiator terminal with push in connection for mounting on TS 35,nominal cross section: 1,5 mm²,Width: 3,5 mm,Color: grey