Back to overview
insulated jumper bar IVBWK 2,5 - 5
NO LONGER AVAILABLE
Article number Z7.280.2527.0
Cross connector, insulated for DIN rail terminal blocks type WK ..., 5 -pole
Overview
Technical Data
Downloads
commercial data
| article number | Z7.280.2527.0 |
|---|---|
| article description | |
| EAN | 4015573155787 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 240 mm |
|---|---|
| width packed | 110 mm |
| height packed | 0 mm |
| gross weight packed | 58.97 g |
| volume packed | 45 ccm |
| net weight single part | 5.657 g |
| volume single part | 4.5 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| color | yellow |
|---|---|
| modular spacing | 5 mm |
| number of bridged clamps | 5 |
| mounting method | screwable |
| insulated | yes |
| model | cross connector |
classification
| ETIM 5.0 | cross-connector |
|---|---|
| ECLASS 8.1 | cross-connector |
| ETIM 4.0 | cross-connector |
| ETIM 3.0 | cross-connector |
| ETIM 6.0 | EC000489 |
| ETIM 7.0 | EC000489 |
| ECLASS 11 | 27141140 |
| ETIM 8.0 | EC000489 |
| ETIM 9.0 | EC000489 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 71.31kB | |
| | - | 69.16kB | TIF |
| | - | 2.27MB | DXF |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
NO LONGER AVAILABLE
Article number Z7.280.2527.0
Cross connector, insulated for DIN rail terminal blocks type WK ..., 5 -pole