IP switch WIENET FS 8-EI-W
wieNET IP Switch, 8-Port Entry-Level Managed Fast Ethernet Switch with Ethernet-IP support, 8 Ports 10/100 Mbps RJ45, IXM function enables fast deployment, Ethernet/IP EDS (Electronic Data Sheet) file, AOI (Add-On Instructions), Management SNMP v1/v2/v3, Web-Browser, Standard MIB, Private MIB, Power Supply 8,4 V … 52,8 V DC, Operating temperature -40 bis 75 ° C (-40°F ... 167°F)
| article number | 83.040.1500.0 |
|---|---|
| article description | |
| EAN | 4049088435560 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 85176200 |
| length packed | 216 mm |
|---|---|
| width packed | 165 mm |
| height packed | 68 mm |
| gross weight packed | 765 g |
| volume packed | 2423.52 ccm |
| net weight single part | 727 g |
| volume single part | 2423.52 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
| mounting method | DIN rail (top hat rail) |
|---|---|
| ethernet | yes |
| Fast Ethernet | yes |
| Gigabit Ethernet | no |
| number of ports 10/100 Mbps RJ45 | 8 |
| 10 gigabit Ethernet | no |
| power over Ethernet | no |
| degree of protection (IP) | IP30 |
| diagnostic LEDs | power/link status/data/data rate |
| number of ports 100 Mbps SC | 0 |
| net weight | 550 g |
| housing material | metal |
| connector cross section | 0.25mm²...2.5mm² (AWG26...AWG12) |
| wire strip length | 8 mm |
| type of electric connection | push-In connection//true |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 85 °C |
| relative humidity min. | 10 % |
| relative humidity max. | 95 % |
| manageable | yes |
| supported protocols | Ethernet/IP |
| voltage type | DC |
|---|---|
| min. operating temperature | -40 °C |
| max. operation temperature | 75 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 85 °C |
| redundant power supply | 2 power inputs |
| relative humidity min. | 10 % |
| relative humidity max. | 95 % |
| net weight | 550 g |
| voltage type | DC |
|---|---|
| operating voltage min. | 12 V |
| operating voltage max. | 48 V |
| input current, max. | 1.5 A |
| depth | 84 mm |
|---|---|
| width | 43 mm |
| height | 120 mm |
| weight | 550 g |
| ETIM 5.0 | network switch |
|---|---|
| ECLASS 8.1 | network switch |
| ETIM 4.0 | network switch |
| ETIM 6.0 | EC000734 |
| ETIM 7.0 | EC000734 |
| ECLASS 11 | 19170130 |
| ETIM 8.0 | EC000734 |
| ETIM 9.0 | EC000734 |
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 3.02MB | |
| | - | 430.42kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 49.72kB | |
| | - | 51.66kB | |
| | - | 316.30kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 48.29kB | |
| | - | 45.90kB | TIF |
| | - | 169.72kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 321.83kB | |
| | - | 8.63MB | STP |
| | - | 22.88MB | IGS |
| | - | 4.61MB | JT |
wieNET IP Switch, 8-Port Entry-Level Managed Fast Ethernet Switch with Ethernet-IP support, 8 Ports 10/100 Mbps RJ45, IXM function enables fast deployment, Ethernet/IP EDS (Electronic Data Sheet) file, AOI (Add-On Instructions), Management SNMP v1/v2/v3, Web-Browser, Standard MIB, Private MIB, Power Supply 8,4 V … 52,8 V DC, Operating temperature -40 bis 75 ° C (-40°F ... 167°F)