Back to overview
IP switch WIENET UMS 5G-4PoE
NO LONGER AVAILABLE
Article number 83.040.0131.0
wieNET IP Switch, 5-Port 10/100/1000, Unmanaged Gigabit PoE Switch, 4 Po E ports PSE based on IEEE 802.3 af/at, 4-Ports 10/100/1000baseT(X), PoE Power up to 30 Watts for each PoE Port, Auto-negotiation, Auto-MDI/MDI-X , Store and forward transmission, Flow control, IP30 housing vertical de sign, Power supply 12-52 V DC
Overview
Technical Data
Downloads
commercial data
| article number | 83.040.0131.0 |
|---|---|
| article description | |
| EAN | 4049088401435 |
| Minimum order quantitiy | 1 |
| country of origin | TW |
| customs tariff number | 85176200 |
packaging dimensions
| length packed | 183 mm |
|---|---|
| width packed | 159 mm |
| height packed | 78 mm |
| gross weight packed | 520 g |
| volume packed | 2269.566 ccm |
| net weight single part | 350 g |
| volume single part | 2269.566 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
Allgemein
| mounting method | DIN rail (top hat rail) |
|---|---|
| ethernet | yes |
| Fast Ethernet | yes |
| Gigabit Ethernet | yes |
| 10 gigabit Ethernet | no |
| number of ports 10/100/1000 Mbps RJ45 | 5 |
| power over Ethernet | yes |
| degree of protection (IP) | IP30 |
| number of ports 100 Mbps SC | 0 |
| net weight | 350 g |
| housing material | metal |
| connector cross section | 0.25mm²...2.5mm² (AWG26...AWG12) |
| wire strip length | 9 mm |
| type of electric connection | push-In connection//true |
| LED status indication | P1, P2, ALM, 4xPoE, 4x10/100M, 4xData |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 85 °C |
| relative humidity min. | 5 % |
| relative humidity max. | 95 % |
| manageable | no |
technical data
| voltage type | DC |
|---|---|
| min. operating temperature | -40 °C |
| max. operation temperature | 70 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 85 °C |
| redundant power supply | 2 power inputs |
| relative humidity min. | 5 % |
| relative humidity max. | 95 % |
| net weight | 350 g |
supply circuit
| voltage type | DC |
|---|---|
| operating voltage min. | 12 V |
| operating voltage max. | 52 V |
| power consumption max. | 130 W |
| input voltage PoE (802.3af) | 45V - 52V |
| input voltage PoE+ (802.3) | 51V - 52V |
| input current, max. | 2.6 A |
dimensions
| depth | 89.6 mm |
|---|---|
| width | 45.4 mm |
| height | 110 mm |
| weight | 350 g |
classification
| ETIM 5.0 | network switch |
|---|---|
| ECLASS 8.1 | network switch |
| ETIM 4.0 | network switch |
| ETIM 6.0 | EC000734 |
| ETIM 7.0 | EC000734 |
| ECLASS 11 | 19170130 |
| ETIM 8.0 | EC000734 |
| ETIM 9.0 | EC000734 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 904.43kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 59.24kB | |
| | - | 58.44kB | |
| | - | 54.74kB | |
| | - | 54.40kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 49.19kB | |
| | - | 46.91kB | TIF |
| | - | 824.64kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 560.50kB | |
| | - | 24.26MB | STP |
| | - | 45.14MB | IGS |
| | - | 10.41MB | JT |
NO LONGER AVAILABLE
Article number 83.040.0131.0
wieNET IP Switch, 5-Port 10/100/1000, Unmanaged Gigabit PoE Switch, 4 Po E ports PSE based on IEEE 802.3 af/at, 4-Ports 10/100/1000baseT(X), PoE Power up to 30 Watts for each PoE Port, Auto-negotiation, Auto-MDI/MDI-X , Store and forward transmission, Flow control, IP30 housing vertical de sign, Power supply 12-52 V DC