Back to overview
jumper bar IVB WTN 6-2 S
Article number 0D.S08.3227.0
jumper bar IVB WTN 6-2 S modular spacing 8 mm, insulated yes, number of poles 2, color grey, height 24 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S08.3227.0 |
|---|---|
| article description | |
| EAN | 4049088723537 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 105 mm |
| height packed | 65 mm |
| gross weight packed | 294 g |
| volume packed | 921 ccm |
| net weight single part | 2.55 g |
| volume single part | 9.21 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 14.2 mm |
| length | 10.5 mm |
| modular spacing | 8 mm |
| number of bridged clamps | 2 |
| mounting method | screwable |
| insulated | yes |
| model | cross connector |
| height | 24 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 95.84kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.69kB | |
| | - | 54.72kB | TIF |
| | - | 1.26MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 632.04kB | |
| | - | 556.11kB | STP |
| | - | 1.47MB | IGS |
| | - | 300.22kB | JT |
Article number 0D.S08.3227.0
jumper bar IVB WTN 6-2 S modular spacing 8 mm, insulated yes, number of poles 2, color grey, height 24 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0