Back to overview
jumper bar IVB WTN 6 TD M3
Article number 0D.S07.5127.1
jumper bar IVB WTN 6 TD M3 color black, height 32.7 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S07.5127.1 |
|---|---|
| article description | |
| EAN | 4049088723490 |
| Minimum order quantitiy | 200 |
| country of origin | CN |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 105 mm |
| height packed | 40 mm |
| gross weight packed | 474 g |
| volume packed | 567 ccm |
| net weight single part | 2.2 g |
| volume single part | 2.84 ccm |
| packaging | cardboard |
| packaging quantity | 200 piece(s) |
general
| color | black |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 6.8 mm |
| length | 6.8 mm |
| mounting method | screwable |
| model | screw Socker |
| height | 32.7 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 88.59kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.49kB | |
| | - | 54.56kB | TIF |
| | - | 971.80kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 421.93kB | |
| | - | 101.01kB | STP |
| | - | 351.86kB | IGS |
| | - | 62.01kB | JT |
Article number 0D.S07.5127.1
jumper bar IVB WTN 6 TD M3 color black, height 32.7 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0