Back to overview
jumper bar IVB WTPN 10-3
Article number 0D.210.3327.5
jumper bar IVB WTPN 10-3 modular spacing 10 mm, insulated yes, number of poles 3, color red, height 36.3 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.210.3327.5 |
|---|---|
| article description | |
| EAN | 4049088731754 |
| Minimum order quantitiy | 200 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 120 mm |
| height packed | 10 mm |
| gross weight packed | 416 g |
| volume packed | 222 ccm |
| net weight single part | 7.3 g |
| volume single part | 10.793 ccm |
| packaging | bag |
| packaging quantity | 50 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 27.8 mm |
| length | 4 mm |
| modular spacing | 10 mm |
| number of bridged clamps | 3 |
| mounting method | pluggable |
| insulated | yes |
| model | cross connector |
| height | 36.3 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 93.69kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 58.61kB | |
| | - | 56.60kB | TIF |
| | - | 1.52MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 490.42kB | |
| | - | 1.35MB | STP |
| | - | 3.73MB | IGS |
| | - | 708.21kB | JT |
Article number 0D.210.3327.5
jumper bar IVB WTPN 10-3 modular spacing 10 mm, insulated yes, number of poles 3, color red, height 36.3 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0