Back to overview
jumper bar IVB WTPN 6-4
Article number 0D.206.3427.5
jumper bar IVB WTPN 6-4 modular spacing 8 mm, insulated yes, number of poles 4, color red, height 30.3 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.206.3427.5 |
|---|---|
| article description | |
| EAN | 4049088718410 |
| Minimum order quantitiy | 200 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 120 mm |
| height packed | 10 mm |
| gross weight packed | 356.5 g |
| volume packed | 222 ccm |
| net weight single part | 7.11 g |
| volume single part | 8.994 ccm |
| packaging | bag |
| packaging quantity | 50 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 30.5 mm |
| length | 3.2 mm |
| modular spacing | 8 mm |
| number of bridged clamps | 4 |
| mounting method | pluggable |
| insulated | yes |
| model | cross connector |
| height | 30.3 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.86kB | |
| | - | 54.84kB | TIF |
| | - | 1.26MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 382.71kB | |
| | - | 900.86kB | STP |
| | - | 2.18MB | IGS |
| | - | 407.59kB | JT |
Article number 0D.206.3427.5
jumper bar IVB WTPN 6-4 modular spacing 8 mm, insulated yes, number of poles 4, color red, height 30.3 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0