Back to overview
jumper bar VB WRTN 185-2
Article number 0D.S44.3227.0
jumper bar VB WRTN 185-2 modular spacing 55 mm, insulated no, number of poles 2, color grey, height 4 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.S44.3227.0 |
|---|---|
| article description | |
| EAN | 4049088727351 |
| Minimum order quantitiy | 10 |
| country of origin | CN |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 206.448 g |
| volume packed | 150 ccm |
| net weight single part | 102.724 g |
| volume single part | 0.067 ccm |
| packaging | bag |
| packaging quantity | 2 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 40 mm |
| length | 85 mm |
| modular spacing | 55 mm |
| number of bridged clamps | 2 |
| mounting method | screwable |
| insulated | no |
| model | cross connector |
| height | 4 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.05kB | |
| RoHS certificate | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 48.78kB | |
| Customer drawings (TIFF) | - | 46.86kB | TIF |
| Customer drawings (DXF) | - | 872.27kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 112.39kB | |
| CAD STEP data | - | 25.40kB | STP |
| CAD IGES data | - | 70.47kB | IGS |
| CAD JT data | - | 21.73kB | JT |
Retailer
Article number 0D.S44.3227.0
jumper bar VB WRTN 185-2 modular spacing 55 mm, insulated no, number of poles 2, color grey, height 4 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer