Back to overview
jumper bar VB WRTN 185-3
Article number 0D.S44.3327.0
jumper bar VB WRTN 185-3 modular spacing 55 mm, insulated no, number of poles 3, color grey, height 4 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.S44.3327.0 |
|---|---|
| article description | |
| EAN | 4049088727368 |
| Minimum order quantitiy | 10 |
| country of origin | CN |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 120 mm |
| height packed | 10 mm |
| gross weight packed | 353.454 g |
| volume packed | 222 ccm |
| net weight single part | 176.227 g |
| volume single part | 105.2 ccm |
| packaging | bag |
| packaging quantity | 2 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 40 mm |
| length | 140 mm |
| modular spacing | 55 mm |
| number of bridged clamps | 3 |
| mounting method | screwable |
| insulated | no |
| model | cross connector |
| height | 4 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.05kB | |
| RoHS certificate | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 49.66kB | |
| Customer drawings (TIFF) | - | 47.68kB | TIF |
| Customer drawings (DXF) | - | 877.22kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 94.62kB | |
| CAD STEP data | - | 26.01kB | STP |
| CAD IGES data | - | 80.80kB | IGS |
| CAD JT data | - | 22.84kB | JT |
Retailer
Article number 0D.S44.3327.0
jumper bar VB WRTN 185-3 modular spacing 55 mm, insulated no, number of poles 3, color grey, height 4 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer