Back to overview
jumper bar VB WRTN 25-2
Article number 0D.S25.3227.0
jumper bar VB WRTN 25-2 modular spacing 27 mm, insulated no, number of poles 2, color grey, height 3 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S25.3227.0 |
|---|---|
| article description | |
| EAN | 4049088726897 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 118.64 g |
| volume packed | 150 ccm |
| net weight single part | 11.764 g |
| volume single part | 11.34 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 15 mm |
| length | 42 mm |
| modular spacing | 27 mm |
| number of bridged clamps | 2 |
| mounting method | screwable |
| insulated | no |
| model | cross connector |
| height | 3 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 44.52kB | |
| | - | 42.33kB | TIF |
| | - | 863.81kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 133.73kB | |
| | - | 26.44kB | STP |
| | - | 88.41kB | IGS |
| | - | 24.28kB | JT |
Article number 0D.S25.3227.0
jumper bar VB WRTN 25-2 modular spacing 27 mm, insulated no, number of poles 2, color grey, height 3 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0