Back to overview
jumper bar VB WRTN 70-3
Article number 0D.S70.3327.0
jumper bar VB WRTN 70-3 modular spacing 32 mm, insulated no, number of poles 3, color grey, height 3 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S70.3327.0 |
|---|---|
| article description | |
| EAN | 4049088727412 |
| Minimum order quantitiy | 20 |
| country of origin | CN |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 198.73 g |
| volume packed | 150 ccm |
| net weight single part | 39.546 g |
| volume single part | 28.35 ccm |
| packaging | bag |
| packaging quantity | 5 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 21 mm |
| length | 85 mm |
| modular spacing | 32 mm |
| number of bridged clamps | 3 |
| mounting method | screwable |
| insulated | no |
| model | cross connector |
| height | 3 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 48.96kB | |
| | - | 47.02kB | TIF |
| | - | 879.21kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 102.90kB | |
| | - | 30.05kB | STP |
| | - | 119.24kB | IGS |
| | - | 27.14kB | JT |
Article number 0D.S70.3327.0
jumper bar VB WRTN 70-3 modular spacing 32 mm, insulated no, number of poles 3, color grey, height 3 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0