Back to overview
lever LVWTN 2.5/4
Article number 0D.S03.6955.9
lever LVWTN 2.5/4 length 13.2 mm, height 22.5 mm, material plastic, color orange, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S03.6955.9 |
|---|---|
| article description | |
| EAN | 4049088723025 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 100 mm |
|---|---|
| width packed | 70 mm |
| height packed | 10 mm |
| gross weight packed | 27.4 g |
| volume packed | 70 ccm |
| net weight single part | 1.32 g |
| volume single part | 5.67 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | orange |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 5 mm |
| length | 13.2 mm |
| material | plastic |
| height | 22.5 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 51.42kB | |
| | - | 49.46kB | TIF |
| | - | 1.05MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 546.77kB | |
| | - | 832.31kB | STP |
| | - | 2.22MB | IGS |
| | - | 529.00kB | JT |
Article number 0D.S03.6955.9
lever LVWTN 2.5/4 length 13.2 mm, height 22.5 mm, material plastic, color orange, inflammability class of insulation material acc. with ul94 V0