Back to overview
lock GST18 WS
BEST CHOICE
Article number 05.590.4556.0
Locking device for solder connections GST18i3-5, white
Overview
Technical Data
Downloads
commercial data
| article number | 05.590.4556.0 |
|---|---|
| article description | |
| EAN | 4015573376656 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 105 mm |
|---|---|
| width packed | 58 mm |
| height packed | 68 mm |
| gross weight packed | 92.75 g |
| volume packed | 414 ccm |
| net weight single part | 1.4 g |
| volume single part | 8.28 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
technical data
| length | 30.5 mm |
|---|---|
| width | 14 mm |
| height | 15.5 mm |
| color | white |
| description 1 | interlock |
| description 2 | for solder parts |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 11.68kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.16kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 52.65kB | |
| | - | 50.44kB | TIF |
| | - | 16.02kB | |
| | - | 14.31kB | TIF |
| | - | 556.01kB | DXF |
| | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 177.14kB | |
| | - | 90.48kB | STP |
| | - | 243.68kB | IGS |
| | - | 64.98kB | JT |
BEST CHOICE
Article number 05.590.4556.0
Locking device for solder connections GST18i3-5, white