Back to overview
Locknut M25 x 1,5
Article number 05.505.0253.1
Locknut M25 x 1.5 in color black, polyamide
Overview
Technical Data
Downloads
commercial data
| article number | 05.505.0253.1 |
|---|---|
| article description | |
| EAN | 4015573680036 |
| Minimum order quantitiy | 10 |
| country of origin | TR |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 104 mm |
|---|---|
| width packed | 55 mm |
| height packed | 34 mm |
| gross weight packed | 42.6 g |
| volume packed | 194 ccm |
| net weight single part | 2.6 g |
| volume single part | 19.4 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
general
| shock resistance | IK09 |
|---|---|
| material | plastic |
| halogen free | yes |
model
| model | small part |
|---|
classification
| ETIM 5.0 | locknut for cable screw gland |
|---|---|
| ECLASS 8.1 | locknut for cable screw gland |
| ETIM 4.0 | locknut for cable screw gland |
| ETIM 6.0 | EC000940 |
| ETIM 7.0 | EC000940 |
| ECLASS 11 | 27144424 |
| ETIM 8.0 | EC000940 |
| ETIM 9.0 | EC000940 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.44MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.16kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 117.56kB | |
| | - | 24.48kB | STP |
| | - | 125.00kB | IGS |
| | - | 27.41kB | JT |
Article number 05.505.0253.1
Locknut M25 x 1.5 in color black, polyamide