Back to overview
marking plate WMP 10-5.8 GP
Article number 0G.210.7156.0
Overview
Technical Data
Downloads
commercial data
| article number | 0G.210.7156.0 |
|---|---|
| article description | |
| EAN | 4049088734045 |
| Minimum order quantitiy | 22 |
| country of origin | IT |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 70 mm |
| height packed | 60 mm |
| gross weight packed | 146.01 g |
| volume packed | 567 ccm |
| net weight single part | 5.13 g |
| volume single part | 25.773 ccm |
| packaging | cardboard |
| packaging quantity | 22 piece(s) |
general
| color | white |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 5.8 mm |
| length | 106 mm |
| material | plastic |
| imprint | none |
| modular spacing | 10 mm |
| mounting method | snap-on |
| height | 55.4 mm |
| imprint | none |
general
| color | white |
|---|---|
| marking | ohne Beschriftung |
classification
| ETIM 9.0 | EC000761 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 93.59kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 66.28kB | |
| | - | 64.17kB | TIF |
| | - | 1.97MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 227.81kB | |
| | - | 127.23kB | STP |
| | - | 435.38kB | IGS |
| | - | 85.51kB | JT |
Article number 0G.210.7156.0