Back to overview
marking plate WMP 3.5-10
Article number 0D.202.7056.0
marking plate WMP 3.5-10 modular spacing 3.5 mm, material plastic, color white, length 128 mm, height 76 mm, mounting method snap-on, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.202.7056.0 |
|---|---|
| article description | |
| EAN | 4049088718106 |
| Minimum order quantitiy | 20 |
| country of origin | CN |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 142 mm |
|---|---|
| width packed | 81 mm |
| height packed | 78 mm |
| gross weight packed | 321 g |
| volume packed | 897.156 ccm |
| net weight single part | 13.9 g |
| volume single part | 89.716 ccm |
| packaging | cardboard |
| packaging quantity | 20 piece(s) |
general
| color | white |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 9.8 mm |
| length | 128 mm |
| material | plastic |
| imprint | none |
| modular spacing | 3.5 mm |
| mounting method | snap-on |
| height | 76 mm |
| imprint | none |
| halogen free | yes |
general
| color | white |
|---|---|
| marking | ohne Beschriftung |
classification
| ETIM 9.0 | EC000761 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 67.13kB | |
| | - | 65.15kB | TIF |
| | - | 5.72MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 182.13kB | |
| | - | 105.53kB | STP |
| | - | 294.29kB | IGS |
| | - | 65.07kB | JT |
Article number 0D.202.7056.0
marking plate WMP 3.5-10 modular spacing 3.5 mm, material plastic, color white, length 128 mm, height 76 mm, mounting method snap-on, inflammability class of insulation material acc. with ul94 V0